Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Mechanically Jointed Rodless Actuator − MY1

Get anywhere

  • Move loads over long distances – Strokes up to 5000 mm
  • Select the option that best suits you – Variety of guide models and shock absorbers to fit every application
  • Adapt the actuator to your system – Piping can be connected from four directions.

e muito mais

  • Bore sizes: 10, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Minimal leakage seal construction
  • Centralised piping
  • Autoswitch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Copper Free Specification
Bore Size
Port Thread
Piping
Stroke
Stroke Adjusting Unit
Auto Switch
Lead Wire or Prewired Connector
Number