Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-P5DW, Strong Magnetic Field Resistant 2 Colours lndication Style Solid State Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 6 to 40mA.
  • Applicable Actuator Series: CDA1, CDQ2, MK, MK2, MDU.

Configure your product

 
Lead Wire Length