Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

AS-A & AS-FS Series

Control the speed of your cylinder. Easier. Faster.

Push-lock? What’s that?

A unique mechanism included in SMC’s AS-A & AS-FS speed controllers designed to reduce setup time. On average, you will need just 8 seconds to set up the flow of your cylinders and no tools required. Furthermore, AS-FS includes an indicator window on the top that enables adjustment reproducibility improving the setup time even more and the overall reliability of the given application.

SMC’s Speed Controllers are suitable for the majority of factory automation applications: available in elbow, universal or in-line style, with meter-in and meter-out constructions, stainless steel thread and various sizes. All these features, along with their built-in one touch fitting, make installation and adjustment easier and faster for you. Simplicity and flexibility behind these 2 series of speed controllers: “Easier. Faster”.

See the benefits provided by our speed controllers for your application at a glance below:

Insert, adjust and lock Push-lock type knob & Built in one-touch fitting
Improve your process quality & Speed up the setting High adjustment reproducibility
Mount it as you wish Many configurations and sizes available.
 
 

Does this product suit your needs?

Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more

See for yourself how with AS-A & AS-FS you´ll “Control the speed of your cylinder. Easier. Faster.“