Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

ZL112A Multi-stage ejector

A light efficient push to your suction

Do you need to mount the ejector at the robots’ moving parts? Do you pick up workpieces that require high suction capacity? Do you need to absorb workpieces with high vacuum leakage?

ZL112A Series multi-stage ejector has been developed as the answer to all of the above. Multi-stage ejectors considerably improve the relation between air consumption and suction capacity. Their design allows suction flow to be more than doubled while the supplied air does not vary. All these in a lightweight and compact body, with the components for the vacuum ejector integrated in the one unit. The 3-stage diffuser construction also eliminates the need for extra ejectors, thereby increasing energy efficiency.

In short, with ZL112A Series you will:

  • Introduce efficiency in your vacuum applications – High suction flow with 3 stage diffuser construction
  • Minimise your air consumption – Air consumption as low as 57 l/min
  • Perform the suction with a very light solution – ZL112A weights as little as 180 g. The ideal solution for robots´ moving parts
  • Ease your maintenance – Silencer & Filter can be replaced without

Does this product suit your needs?

Visit our online product catalogue to obtain all you need for building your solution: stock availability, 3D model, CAD file, operation manual, data sheet and much more

ZL112A related information

See for yourself how ZL112A Series provides "A light efficient push to your suction"