Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

High-Pressure Coolant Valve - SGH

High-pressure, low consumption, super cool

  • Improve machining accuracy and reduce maintenance - Suitable even for high-pressure work up to 14 MPa
  • Save energy - Low power consumption of 1.8 W or less
  • Reduce costs and maintenance - Long product life of 3 million cycles.

e muito mais

  • Port size: 3/8, 1/2, 3/4, 1
  • Pressure specifications: 3 MPa, 7 MPa, 10 MPa or 14 MPa
  • Available threads: Rc, G (ISO1179-1), NPT, NPTF
  • Seal material: NBR or FKM.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection