Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

SS5V2-W10S1, Serial Transmission: EX250 integrated-type (I/O)

  • Tie rod base, EX250 type manifold for SV2000 valve
  • Serial wiring with input/output unit
  • IP67 protection
  • Number of inputs/outputs: 32 each
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • 6 port sizes available

Configure your product

 
SI Unit
Input Block Stations
Input Block COM
Stations
SUP/EXH Block Mounting
Pilot
A, B Port
Mounting Method