Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

SY100, 3 Port Direct Operated Valve, Rubber Seal

  • Fluid: air
  • mm²: 0.14 standard style;
    0.21 large flow capacity style
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time: 10ms or less
  • Cycle life: 100 million cycles (by SMC life test)
  • Ambient & fluid temperature: max. 50°C