Product selection
×

Go to details
Part number

My account

×

Product catalogue

FGF, Bag Type Industrial Filter

  • Nominal filtration rating: 5, 10, 25, 50, 100 μm.
  • Flow rate up to 400 l/min.
  • Operating pressure up to 0.5 MPa.
  • Fluid temperature: Max. 80 °C.

Configure your product

 
Material
Number of Elements
Element Size
Port Size
Nominal Filtration Accuracy
Suffix
Pressure Gauge
Option
Made to Order