Explore More
Do you need help with your product selection?
Easy setup, low weight and improved operational reliability with SMC’s wireless system
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Ionizers
Having static electricity control measures implemented is quite important in an industrial environment. Static electricity is the result of an imbalance between negative and positive charges in an object. These charges can build up on the surface of an object until they find a way to be released or discharged, and with the appropriate control, can help to improve the results of the productive process.
The presence of static is more usual than it seems, and a good industrial static elimination process can help to reduce undesired effects such as product rejection, jolts to the workers, faulty packaging and impurities, or can enhance your production capabilities by charging the components to modify their behaviour with other pieces.
Find out which products can help you optimise your productivity, reduce downtime and create a safe working environment with our specifically designed static control solutions.
The real implications of static electricity on your OEE
By Maria Eugenia Gonzalez, Product Specialist, SMC Spain
Have you ever tried to remove the dust from your TV screen? It’s not easy. TV screens accumulate static charge during use, so trying to remove dust with a cloth becomes seemingly impossible because of the high static force involved. At home this effect is annoying, but in factories static electricity has a number of more serious implications, notably the effect on your bottom-line, your OEE (Overall Equipment Effectiveness). Static electricity is the invisible OEE killer that creates downtime, bottlenecks and waste. Fortunately, there is a reliable and effective solution for removing it from all surface types: ionizers.
Read more >
Explore our recently launched solutions for static control and see the gain
Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.
Processes involving the transport and handling of plastics and polymers are very prone to suffering static problems. Good static electricity control measures, such as ionizer bars or fan, can avoid production stoppages and help to improve the cycle time, as, for example, in a line where bottles clog the conveyor due to the static charges, rendering the process unstable.
Static electricity control
Static electricity measuring and detecting
Other antistatic products
IZS40/41/42 Series
All-in-one solution for flat or remote surfaces
IZT40/41/42 Series IO-link communication and a separate controller, suitable for flat or remote surfaces
IZT43 Series
Focused static control with the advantages of IO-link communication and separate controller
IZN10E Series
Direct the static control flow to a specific area with an all-in-one solution
IZF10/21/31 Series
Control static in places where there is no air supply available
IZG10 Series
Rapid static neutralisation with directly controlled blowing
ZVB Series
Integrates static neutralisation, dust removal and dust collection in a single box
IZD10 Series
Small & easy-to-mount sensor for continuous remote control
IZH10 Series
Portable sensor: easily check static wherever you want
IZE11 Series
Monitor the static electricity parameters
KA Series
Avoid static generation in the product with special antistatic soft nylon
TAU Series
Prevent static generation with conductive polyurethane tubing
AS-X260 Series
Ask our experts
ZP, ZP2, ZP3 Series
Reduce static when handling materials and parts
TAS Series
Prevent static generation with conductive nylon tubing