Explore More
Do you need help with your product selection?
Easy setup, low weight and improved operational reliability with SMC’s wireless system
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Food industry
The food industry is highly influenced by strict legal regulations. At the end of day, we all need guarantees on the food we consume. Therefore, these norms are a major issue for us when developing specific solutions for this industry. Not only in terms of materials that guarantee non-toxic final consumer products, but also in terms of the hygienic design, corrosion resistant of the materials to be used in the cleaning areas.
We have solutions ready to fulfil the challenging requirements of continuous 24/7 operation. The gold standard for measuring manufacturing productivity. Long-life components to keep up with non-stop production processes, taking care of a good maintenance.
Our team of experts, distributed amongst 83 countries, boast the specific expertise to support all the above daily challenges with either standard or customised solutions that are supported by our five technical centres, two of them located in Europe.
Check our solutions for your industry
Explore SMC's comprehensive solutions tailored for ensuring food safety and compliance, providing peace of mind and reliability for your food processing operations.
Between 2020 and 2027, the food processing market is expected to grow with a compound annual growth rate (CAGR) of 6.04% according to Verified Market Search. The industry will have to increase its productivity while simultaneously dealing with a lack of workers and cost pressure.
Clean design
Maintenance operation (OEE)
Energy-efficient components
Others
Wet areas require elements which ensure durability and a clean design to wash them down easily. Furthermore, hygienic requirements, and food safety itself, demand them to offer high corrosion resistance to environmental agents such as moisture, dirt, chemicals from the actual food.
JSY5000-H Series
CDG5-X2977 Series
KFG2H#-E Series
HY Series
Water-resistant & easy-to-clean.
KFG2H#-C Series
KPG Series
Oil-free and liquid-contact areas are non-metallic
Parts are cleaned, assembled and double packed in a clean room.
ZH-X267 Series
Maximum operating temperature: 260°C.
JSXFA Series
In order to minimise, or avoid, maintenance and repair costs, as well as production losses due to downtimes, a high level of system availability is essential. Therefore, we can offer components and solutions that you can rely on at any time, even at high clock frequencies and in continuous operation.
IZS40/41/42 Series
Fast removal of static electricity
Ensures safe manufacturing processes.
AC-D Series
Air standardisation requirements satisfied with uniform body style
ISO 8573 compatible.
HF1-AC-X7000 Series
PF3A7*H Series
Applicable fluid: air, nitrogen
Connectable to air combination units
Multicolour display.
PF3W Series
Applicable fluid: water and ethylene glycol aqueous solution
Manifold mounting available
G#-L Series
Improved visibility of the pressure control range with red and green zones.
KQG2 Series
Grease-free or FDA Confirm (-F Serie)
Compact & light
For steam.
CG5 Series
High corrosion resistance
Ideal for wash down applications
H1 grease
Long life cycle.
TPS-TPH Series
Polyolefin tubing & soft polyolefin tubing for wet areas.
One of the cornerstones within energy efficiency is, indeed, the “Use efficiently designed components.”
Our R&D engineers have developed a range of solutions that offer the same performance, but involves a smart design that translates both into efficiency and lower bills.
VBA Series
Designed to provide high pressure only where it is needed.
VMG Series
20% reduction in power consumption.
ZHV Series
ZK2-A Series
Ejector with integrated pressure switch.
KNH Series
Designed for amplifying the air blow flow rate.
AS-R & AS-Q Series
Speed controller with pressure reduction function.
VEX-X115 Series
Valve to modulate the air intake.
Ask our experts
ALDS Series
Export a detailed report with exact leak value and location.
AMS20/30/40/60 Series
In the food industry it is essential to fulfill strict regulations that govern daily food production.
Please find below a selection of our highlighted solutions for the food industry for use in general terms. From FDA-compliant components, to elements that will ensure good air quality in your facility.
TU-X214 Series
Flexible and kink-resistant
8 colour variations.
ZP3P Series
Silicone rubber compliant with FDA21CFRSS1772600.
ZNC Series
MQP Series
Long lifetime.
Smooth & consistent operation even at low speeds.
AFF/AM/AMD Series
Lower your energy consumption.
Reduced pressure drop (5 kPa or less).
IDH Series
Stable supply of temperature and pressure-controlled dry clean air.
HRS Series
Great temperature stability for an improved performance & reliability.
Find out wich products can help you improve your productivity and achieve utstanding efficiency with our specificaly designed for food manufacturing industries:
We are aware of the heterogeneity between the different processes within your industry. Please see our specific answers for them below.
Always ready to deliver a steady flow of solutions.
Find out how we've bottled our solutions for your industry.
Delivering the perfect serve for brewers.
Find out how we can provide the perfect solutions.
Find your specialised recipe for the dairy production
Check out our complete solutions for your process
Take a look at our efficient solutions for the production of your delicious products
Our appetizing solutions for snack producers.
Discover our perfect ingredients for your industry.