Výber prvkov
×

Ísť na "Obsah košíka"
Objednávací kód

Môj účet

×

Vitajte v SMC !

Séria CQE – Kompaktný valec s polygonálnym piestom pre väčšiu silu

Väčšia sila pri rovnakých rozmeroch valca. Vyšší výkon pri nižšom tlaku.

The CQE Series is redefining what a compact pneumatic cylinder can deliver. With its innovative polygonal piston design, it generates significantly higher output force than conventional compact cylinders of the same size without increasing operating pressure.

This means you can achieve the required force at lower pressure or obtain more force without upsizing the actuator. The result is reduced compressed air consumption, more compact machine designs and improved overall energy efficiency, all without compromising performance.

When standard compact pneumatic cylinders limit machine efficiency and design

Compressed air is one of the most widely used energy sources in industrial automation, but also one of the most expensive. As many factories push to reduce compressed air pressure to cut energy costs, compact cylinders are often the first place performance starts to drop. A small reduction in supply pressure can lead to insufficient clamping, pressing or positioning force, creating quality risks, inconsistent cycles and the temptation to resolve these issues by turning the pressure back up.

When more force is needed, the usual alternatives are not ideal either: increasing pressure drives up air consumption, operating cost and maintenance demands, while moving to a larger bore can end in redesigns, add weight to moving assemblies and take up valuable installation space. In other words, with conventional compact cylinders, achieving the required thrust all too often comes with a trade-off: energy efficiency, machine compactness, or even both.

CQE Series: high-power compact pneumatic cylinder engineered to maximise force and efficiency

The CQE Series has been developed to overcome the traditional trade-off between force, pressure and machine size. By increasing the effective piston area within the same compact footprint, it delivers higher output force without increasing cylinder dimensions.

This enables machine builders to either achieve greater force at the same pressure or maintain the required force while operating at a lower pressure, improving pneumatic efficiency without compromising performance.

  • Higher force at the same pressure or same force at a lower pressure
    The CQE produces significantly higher output force — up to 1.5 times — than a conventional compact cylinder of equivalent size when operating at the same pressure.
    Alternatively, it can achieve the same force as a standard cylinder while running at a lower pressure.
    This helps reduce compressed air demand and contributes to improved overall energy efficiency.
    This allows manufacturers to reduce compressed air demand and contributes to improved overall energy efficiency.

  • Greater design flexibility without increasing footprint
    With force equivalent to a cylinder one size larger, the CQE enables the use of smaller actuators without compromising performance.
    This supports the development of more compact, lightweight and efficient machines, while maintaining the required force.

  • Innovative polygonal piston technology
    The polygonal piston construction increases the effective piston area, delivering maximum force within minimum space and preventing piston rod rotation.
    This results in higher theoretical output force without increasing bore size or supply pressure, maximising performance within minimum space.

  • Easy replacement and simplified maintenance
    The CQE is designed for mounting compatibility with existing SMC compact cylinders, allowing easy replacement without redesign.
    Its maintenance-friendly construction also simplifies servicing, helping reduce downtime and improve operational continuity.

See how CQE generates more force within the same compact size

Discover how the CQE Series achieves higher output force without increasing cylinder dimensions. See how this innovative design helps reduce energy consumption, optimise machine size and improve overall efficiency.

Ak chcete vidieť naše video, musíte súhlasiť s používaním súborov cookie. Kliknite na nastavenie súborov cookie a vychutnajte si naše video.

Where high-power compact pneumatic cylinders create the most value

  • Positioning

  • Clamp and press

  • Lifting

Positioning

Positioning

The CQE Series is well suited for positioning applications where sufficient and consistent force is required within limited installation space.

By generating higher output force within the same compact footprint, it enables reliable positioning performance without needing to increase cylinder size. It also allows the required positioning force to be achieved at lower operating pressure compared to conventional compact cylinders of the same size.

Key advantages:

  • High force in compact installation spaces
  • Reliable positioning performance
  • Reliable operation with reduced air consumption.
Positioning

Clamp and press

Clamp and press

The CQE delivers the high force required for clamping and pressing operations while maintaining compact dimensions.

This allows machines to achieve the required clamping or pressing force using smaller cylinders or lower pressure, helping improve energy efficiency and optimise machine design.

Key advantages:

  • High force for secure clamping and pressing
  • Reduced operating pressure and energy consumption
  • Compact actuator integration.
Clamp and press

Lifting

Lifting

With force equivalent to larger cylinders, the CQE is ideal for lifting and moving loads in compact automation systems.

Its high power density allows lifting mechanisms to operate efficiently using smaller actuators, supporting more compact and lightweight machine designs.

Key advantages:

  • High lifting force in compact size
  • Improved machine efficiency
  • Reduced system size and weight.
Lifting

H2: Frequently asked questions about high power compact pneumatic cylinders

How can I increase cylinder force without increasing air pressure in my machine?

Increasing pressure is not the only way to gain more force. One option is to use a high-power compact cylinder designed to deliver more output force within the same installation space.

For example, the CQE Series increases the effective pressure-receiving area through its polygonal piston geometry, enabling higher output force than a conventional compact cylinder of equivalent size when operating at the same pressure. Alternatively, the same force can be achieved at a lower operating pressure which can help reduce compres sed air demand and improve overall pneumatic efficiency.

Can I reduce energy consumption by changing my pneumatic cylinders?

Yes. Compressed air is one of the most expensive energy sources in manufacturing. By installing a compact pneumatic cylinder that delivers the same force at lower pressure, it is possible to significantly reduce air consumption. Many manufacturers use solutions from SMC to improve efficiency without modifying the overall machine design or process.

Is it possible to downsize my machine without reducing actuator performance?

Yes. High power compact cylinders are designed to provide the force equivalent to larger cylinders, allowing engineers to select smaller actuators.

This helps reduce machine size, lower moving mass, and optimise equipment layout, which is especially valuable in modern production lines where space, efficiency, and performance are critical.

Can I replace my existing compact cylinder without redesigning the machine?

In many cases, yes. Compact cylinders designed with standard mounting compatibility can replace existing models directly. This allows production teams to upgrade performance, increase force or improve efficiency while avoiding costly redesign, long downtime or mechanical modifications.

How do I choose the right compact pneumatic cylinder for my application?

Selecting the right cylinder depends on several key factors, including the required force, available installation space, operating pressure, and machine function (such as positioning, clamping, or lifting). Choosing a high power compact cylinder allows you to achieve the required force with a smaller size or lower pressure, helping improve energy efficiency, machine performance, and overall productivity. It is also important to consider mounting compatibility to ensure easy integration into your existing equipment.

Get expert support for your pneumatic automation project

Looking to reduce energy consumption, increase force, or optimise your machine design? Our specialists at SMC can help you select the right high-power compact pneumatic cylinder for your application.

Contact us to discuss your requirements and find out how the CQE Series can improve your machine performance.