Výber prvkov
×

Ísť na "Obsah košíka"
Objednávací kód

Môj účet

×

Vitajte v SMC !

Digitálny katalóg

MGPW (ø20 až ø32), Kompaktný valec, klzné/ valivé/ presné valivé vedenie

  • A wide guided cylinder specialised in the stability and moment of large work pieces.
  • Plate allowable rotation torque tripled (in comparison with the basic type) by doubling the guide pitch.
  • Non-rotating accuracy of the plate is improved (with respect to the basic type) due to the increase in the guide pitch.
  • Equivalent weight to the basic type, even though the volume is 170% more than the basic MGP.
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.