Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Slider type, ball screw (230 VAC) - LE(K)FS, (25A/11-)LEFS, (11-)LEFG

Your everyday transfer solution for high loads

  • Transfer & position whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 20000 mm/s²
  • Guarantee impeccable accuracy – ±0.01 position repeatability.
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

In še veliko več

  • Body size: 25, 32, 40
  • Stroke: 50 to 1200 mm
  • Compatible encoders: absolute, incremental
  • AC servo motor
  • Horizontal/Vertical work load: up to 60/30 kg.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Series
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Positioning Pin Hole
Actuator Cable type
Cable length
Driver Type
I/O Connector