Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Rotary Actuator Vane Type - CRB2-Z

Combine just as you wish

  • Achieve flexibility in design – Many combinations, shaft types, rotating angles and port locations available
  • Get easy installation and maintenance – Piping ports are located in parallel and auto switches can be fixed in any position in the circumferential direction
  • Support heavy loads – Up to 15 Nm of effective torque.

In še veliko več

  • Rotating angle: 90°, 100°, 180°, 270°
  • Angle adjustment range up to 240°
  • Many variations of shaft-end shape (6 types)
  • Port location can be selected: side or axial ported.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Magnet
Mounting
Standard Shaft Type
Size
Rotation Angle - Vane
Port