Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Speed Controllers, Stainless Steel, With Push-lock & Indicator, Elbow - AS*2*1FSG

  • Stainless Steel 303
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurirajte svoj izdelek

 
Clean Series
Body Size
Type
Control Type
Indicator Direction
Thread
Port Size
Applicable Tubing O.D.
Seal
Made to Order