Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Actuator Position Sensor – D-MP

A smart move

  • Get continuous information on cylinder position – Piston position is output as an analogue signal or as a IO-Link process data
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Reduce mounting labour & stock – Direct mounting into any of our main cylinders.

In še veliko več

  • Measuring range: 25mm, 50mm, 100mm and 200mm
  • Applicable cylinder: MB, CQ2, MGP, CXSJ, CP96, C96 and C55
  • Compatible IO-Link
  • Analogue output: Voltage output (0 to 10 [V]), Current output (4 to 20 [mA])
  • Analogue output can be reversed
  • Setting is available by simply touching the touch pad
  • Lead wire connection: Separate line, M8-4pin and M12-4 pin.