Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Round Air Cylinder - CM2

The all-rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

In še veliko več

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Auto switch capable.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Magnet
Style
Mounting
Bore Size
Port Thread
Stroke
  []
Cushion
Rod End Thread
Rod Boot
Auto Switch
Lead Wire or Prewired Connector
Number