Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Miniature Free Mount Cylinder – CUJ

Your mini-solution

  • Fit it anywhere – As small as 13 mm in length and 15 mm in height
  • Install it in four different directions – Wiring and piping are all accessible on one side
  • Detect stroke end – Auto switch capable.

In še veliko več

  • Bore sizes (mm): 4, 6, 8, 10, 12, 16, 20
  • Strokes up to 50 mm
  • Auto-switch capable
  • Multiple direct mounting surfaces.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor