Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

CKZ3T-X2734/X2568, Power Clamp Cylinder with Simple Switch Adjustment

  • Aluminium body reduces weight by up to 39%.
  • Unclamping angle 15° as standard.
  • Metal cover as standard option.
  • Unclamping.
  • Aluminium clamping body adopted.
  • Without switch can also be selected as standard.
  • Manually operated handle is available.

Konfigurirajte svoj izdelek

 
Bore Size
Cylinder Port
Arm Opening Angle
Proximity Switch
Top Cover
Option
Manually Operated Handle