Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

EVZM500, 5 Port Mechanical Valve, European

  • Fluid: air, inert gas
  • Operating pressure: 0.15 to 0.7MPa
  • Ambient and fluid temp: -5° to 60°C (no freezing)
  • Effective area (mm²): 10,9
  • Thread: G(PF)
  • Port size: main valve 1/8, pilot valve (EXH) M5x0.8