Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Serial Interface Unit - EX245

Tailored to the automotive industry

  • Stay safely connected in your automotive environment – PROFIsafe & PROFINET compatible. AIDA compliant
  • Guarantee data flow anytime – MRP/MRPD function and possibility to duplicate routes with a ring topology
  • Obtain greater flexibility – Availability of digital input/output units together with IO– Link communication and access to devices from the PC with built in web server function
  • Ensure endurance against noise and overall deterioration – Fibre-optic cable and connectors and preventive maintenance alarm

In še veliko več

  • Push Pull, M12 connectors
  • Max. 32 valves
  • Max. 128 inputs; Max. 64 outputs.

  • The product EX245-SPN1 is being discontinued and will be replaced by EX245-SPN1A series. Update details here.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
SPN1