Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

D-G59W/G5PW/K59W, 2 Colour Indication Style Solid State Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CDG1, MGG, CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CNA, MGC, RHC, MLGC, REC, CE2.