Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Guide Rod Type Motorless Electric Actuator - LEYG

Your motor, our actuator. Pushing & pulling. Extra support

  • Create the best possible solution for you – Use your own motor and driver
  • Discover the undeniable rigidity – Three-guide system, high non-rotation accuracy ±0.01 mm
  • Optimise your application – Motors from a large number of companies to choose from
  • Work it any way – Selectable motor, right and left mounting positions.

In še veliko več

  • Body size: 25 and 32 mm
  • Stroke: up to 300 mm
  • Horizontal/Vertical workload: up to 60/44 kg
  • Speed: up to 1200 mm/s
  • Acceleration: up to 5000 mm/s²
  • AC Servo Motor, 100 or 200 W.

Konfigurirajte svoj izdelek

 
Accuracy
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Guide Option