Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

HRS-R, Environmentally Resistant Type Thermo-chiller (IP54)

HRS-R, Environmentally Resistant Type Thermo-chiller (IP54)
Ta slika morda ne ustreza izbrani konfiguraciji.
Kliknite na ikono 3D predogleda, da si ogledate vašo izbiro.
  • Cooling capacity: 1.7 kW to 4.5 kW.
  • Temperature stability: ±0.1 ºC. Set temperature range: 5-40 ºC.
  • Protection of the electrical unit: IP54.
  • Metal panel.
  • Ambient temperature up to 45 °C.
  • With heating function and self-diagnosis.

    Reset to default part number
Cooling Capacity
Thread Type
Earth Leakage Breaker
Automatic fluid fill
Large capacity tank specification
High-pressure Pump Mounted
Stainless steel panel specification
Units

Povezani izdelki