Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

ISA3-L, Digital Gap Checker, 3-Screen Display, IO-Link

  • Rated distance range: 0.01 to 0.30 mm.
  • Repeatability: 5 µm or less (ISA3-FL).
  • Output: IO-Link or 2 outputs NPN/PNP.
  • IP67.
  • Consumption flow rate: 5 l/min. or less (ISA3-FL).

Konfigurirajte svoj izdelek

 
Rated Distance Range
Piping Specifications
Unit Specification
Stations
Cable Option
Bracket Option
Control Unit
2 Port Solenoid Valve Rated Voltage