Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Slider type, belt drive (24 VDC) - LEFB#, LEFG-BT

Your everyday transfer solution at high speed

  • Transfer & position whatever the needs – Belt drive for smooth motion at higher speeds or longer movements
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 3000 mm/s²
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

In še veliko več

  • Body size: 16, 25, 32, 40
  • Stroke: 50 to 2000 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal work load: up to 19 kg.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Size
Stroke
  []
Seal Band Stopper