Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Electric Rotary Actuator - LER

Turns endlessly until it finds its place

  • Precise endless rotation – Positioning repeatability ± 0.03 mm. 360º rotation
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder
  • Stop it when you need it – 90º and 180º external stoppers
  • Enhanced high-speed and acceleration – Up to 420º/s. Up to 3000º/s².

In še veliko več

  • Body size: 10, 30 and 50 mm
  • Rotation angle: 320º (battery-less type) and 360º (standard type)
  • Acceleration: up to 3000 mm/s²
  • Angular speed: up to 420 º/s
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA and JXC#1.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Table Accuracy
Size
Max. Rotation Torque
Rotation Angle
Motor Cable Entry
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller mounting
I/O cabling for JXC Controllers & communication plug connector