Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Rod type, ball screw (24 VDC) - LEY, LEY-X#, 25A-LEY

Your everyday pushing & pulling solution

  • Meet any pushing or pulling challenge – Rod design
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration
  • Work it any way – Selectable motor and mounting positions. High-precision type. Able to work horizontally or vertically. Many accessories for mounting variations
  • Accommodate it in any location – Suitable for either secondary battery manufacturing or IP67 enclosure rating needs.

In še veliko več

  • Body size: 16, 25, 32, 40
  • Stroke: 30 to 500 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal/Vertical workload: up to 100/46 kg.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor
Rod End Thread
Mounting
Actuator Cable Length
Controller Type
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector