Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Process Pump - PA

Ensure reliable movement

  • Achieve a durable and robust product – Service life of 50 million cycles or more
  • Save energy – Reduction of air consumption by up to 53%
  • Easy to clean – No sliding parts in wetted areas, reducing particle generation.

In še veliko več

  • Discharge rate up to 63 l/min
  • Suction lifting range (dry) up to 2 m
  • No sliding parts in wetted areas
  • Compact and lightweight.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Assembly Environment
Operation
Connection Size
Option