Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

PF3A7*H-L, Digital Flow Switch for Large Flow, 3-Colour Display, IO-Link

Katalog izdelkov

PF3A7*H-L, Digital Flow Switch for Large Flow, 3-Colour Display, IO-Link

PF3A7*H-L, Digital Flow Switch for Large Flow, 3-Colour Display, IO-Link
Ta slika morda ne ustreza izbrani konfiguraciji.
Kliknite na ikono 3D predogleda, da si ogledate vašo izbiro.
  • Applicable fluid: Air, N2.
  • Flow range: Max. 12000 L/min.
  • Flow ratio: 100:1.
  • 3-colour/ 2-screen display.
  • Port Size: 1, 1 1/2, 2.
  • Outputs: IO-Link.
  • IP65.

 
Rated Flow Range
Thread Type
Port Size
Output Specification
Lead Wire
Unit Specification
Calibration Certificate

Povezani izdelki