Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

9000 Series

9000 Series
  • Low power consumption: 0.5W
    (current value: 21mA at 24VDC)
  • Compact design
  • High flow capacity: 50,9mm²
    (base mounted type w/sub-plate)
  • Long life: Exceeds 50 million cycles
    (based on SMC life test conditions)
  • Outstanding seal performance
  • Exhaust mist and noise eliminated from
    the pilot valve

Kategorije

Ni rezultatov, ki bi ustrezali vašim kriterijem iskanja