Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

4-Port Solenoid Valve Cassette Type Manifold – SJ

Fits perfectly into tight spaces

  • Take up minimal space – Ultra compact valve, 40 mm height, as low as 6.5 mm width
  • Assemble & modify at ease – Card edge-type connectors and mix size mounting
  • Minimise maintenance downtime – Individual valve power switch to increase OEE.

In še veliko več

  • Extremely compact and lightweight valve
  • Flow rates between 40-625 l/min
  • Power consumption: 0.15-0.23 W (low wattage type); 0.4-0.55 W (standard)
  • Up to 24 stations or 32 solenoids
  • Easy mounting, fast replacement and mix size mounting
  • Plug-in & Non Plug-in types.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
SI Unit Common
Stations
SUP/EXH block mounting position
Pilot Specification
SUP, EXH Block Fitting Spec
DIN Rail Length Specified