- Domov
- Izdelki
- Vacuum Products
- Vacuum Gripper for Collaborative Robots
Vacuum Products
Vacuum Gripper for Collaborative Robots - ZXP-X1
Ease your cobot's vacuum handling
- Minimise your mounting tasks – Vacuum gripper with integrated vacuum ejector, air supply/release valve, pressure sensor and pads
- Reduce your set-up time – Plug and Play configuration for immediate use in a collaborative robot
- Achieve flexible handling – Highly configurable with different number of pads, shapes and materials.
In še veliko več
- Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, FANUC CORPORATION, YASKAWA Electric Corporation, Mitsubishi Electric Corporation, Kawasaki Heavy Industries Ltd. and KAWADA ROBOTICS CORPORATION
- It can be operated by simply connecting 1 compressed air supply tube and an electrical wiring connector
- Maximum work load: 7 kg
- Maximum suction flow rate: 17 l/min (ANR)
- Maximum vacuum pressure: -84 kPa
- Compliant with ISO 9409-1-50-4-M6, ISO 9409-1-31.5-4-M5.
Korak 1: Izbira izdelka
Najprej izberite zahtevane lastnoti izdelka.
Ponastavite filtre, če želite spremeniti svoj izbor
Za to konfiguracijo ni bilo najdenih rezultatov
Za to konfiguracijo ni bilo najdenih edinstvenih rezultatov