Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

VFS2000, Body Ported & Base Mounted Type Valve, Metric

  • VFS2000, body ported & base mounted valves
  • Thread type: Rc(PT)
  • Port sizes: 1/8, 1/4
  • Maximum operating pressure: 0,99 MPa;
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style