Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

VQ5*0*, 5000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.10 - 1.0 MPa
  • Flow [l/min (ANR)], (Cv):
    2 position metal seal 2182 - 2782, (2.9);
    2 position rubber seal 4148, (4.4)
    3 position metal seal 2696 - 2924, (2.6 - 2.9);
    3 position rubber seal 3091 - 3781 (3.4 - 3.9)
  • Coil rated voltage: 12, 24VDC
  • Response time (ms) standard 0.95 W:
    metal seal 20 or less to 62 or less;
    rubber seal 25 or less to 75 or less
  • Ambient & fluid temperature: -10 to 50°C

Konfigurirajte svoj izdelek

 
Type of Actuation
Seal Type
Configuration
Rated Voltage
Light & Surge Suppressor
Manual Override
Protection
Piping Specification
Port Size
Thread
CE Marked