Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

D-Y7NWV/Y7BWV/Y7PWV, 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet, Perpendicular

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CXS, MGQ, MVGQ, MGP, MY1B, MY1C, MY1M, MY1H, RSH.