Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

10/11/21/22-C(D)J2W-Z, Air Cylinder, Double Acting, Double Rod, Clean Room

  • Standard double acting double rod
  • Bore sizes: 10, 16 (mm)
  • Strokes from 15mm through 200mm depending upon bore size
  • Mounts: basic, foot, front flange
  • Clean series

Configure your product

 
Clean Series
Magnet
Series
Mounting
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type