Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

55/56-PA5000, Automatically Operated/air Operated Process Pump, ATEX category 2/3

  • Air pilot type process pump
  • Discharge rate 5 to 45ℓ /min
  • Compact, large capacity
  • Easy maintenance due to structural
    design that allows the diaphragm and
    check valve to be replaced individually
  • 2 to 5 time longer life than that of
    conventional pumps

Configure your product

 
ATEX
Body Material
Diaphragm Material
Actuation
Thread
Port Size
Option