Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

55-C(D)RQ2B, Compact Rotary Actuator, Rack & Pinion, ATEX category 2 - II 2Gc

  • Low profile.
  • Both single shaft and double shaft are available in all sizes.
  • 2 auto switches are mountable on the same side.
  • Rotating angle adjusting range: 350° to 370°.
  • Options include magnet, shaft type, port thread style, and air cushion.

Configure your product

 
Magnet
Shaft Type
Size
Thread Type
Rotation Angle
Air Cushion