Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-A44C, Reed Switch, Tie-rod Mounting, DIN Terminal

  • Electrical entry: DIN Terminal.
  • Application Load: Relay/PLC.
  • Power voltage: 100, 200VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CE2, CNA.

Configure your product

 
Model