Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Circulating Fluid Temperature Controller, Peltier Type, Precise Type, Air-cooled - HEC-A

  • Cooling capacity: 230 to 600 W
  • Temperature stability: ±0.01 °C to ±0.03 °C
  • Set temperature range: 10 to 60 °C
  • Learning control function
  • With heating function and self-diagnosis.

    Configure your product

     
    Cooling Capacity
    Communication
    Option