Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Speed Controllers, Air Saving, Simple Handle, Flow Valve - ASQ

  • For maximum reduction of air consumption, this product should be used together with the ASR series
  • Port Size: 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Size
Port Size
Applicable Tubing O.D.
Option
Lock Nut