Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

AW20-40, Made-to-Order (X425)

  • AW made to order for high pressure operation (-X425)
  • Proof pressure: 3.0MPa
  • Maximum operating pressure: 2.0MPa
  • Set pressure range: 0.1 to 1.6MPa
  • Applicable models: AW20, AW30, AW40, AW40-06

Configure your product

 
Size
Thread
Port Size
Accessories
Specifications
Option