Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

C(D)A2KW, Air Cylinder, Non-Rotating, Double Acting Double Rod

  • Air cylinder, double acting, double rod, non-rotating rod
  • Bore sizes (mm): 40, 50, 63
  • Standard stroke range (mm): 25 to 600
  • Non-rotating accuracy: ¹0.5°
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Thread
Stroke
  []
Rod Boot
Suffix
Auto Switch
Lead Wire or Prewired Connector
Number