Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

C(D)S1W, Air Cylinder, Double Acting Double Rod (Lube Type)

  • Air cylinder, double acting, double rod
  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
  • Mountings: basic, foot, flange, trunnion
  • Rod boots and cushions available
  • Auto switch capable for 125mm~200mm bores.

Configure your product

 
Magnet
Mounting
Tube Material
Type
Bore Size
Thread Type
Stroke
  []
Suffix for Cylinder
Auto Switch
Lead Wire or Prewired Connector
Number