Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Free Mount Cylinder – CU

Mount as you wish

  • Achieve mounting freedom – Body cylinder without brackets and multiple direct mounting surfaces allowing freedom of mounting
  • Save space in your machines – Rectangular body cylinder of reduced dimensions
  • Fit CU to your application requirements – Big range of variations.

And much more

  • Bore sizes (mm): 6, 10, 16, 20, 25, 32
  • Strokes up to 100 mm
  • Auto-switch capable
  • Multiple direct mounting surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Bore Size
Thread Type
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number