Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

C(L)KQG*32, Pin Clamp Cylinder, Built-in Standard Magnet, Compact Type

  • Compact type (reduction of the interference with the body and the clamping surface area).
  • Bore size of 32 mm.
  • Optional locking mechanism available.
  • Guide pins for workpieces with ø 8 to ø 20 hole diameters.
  • Compatible with mounting magnetic field resistant auto switch (D-P3DW & D-P4DW).

Configure your product

 
Type
Mounting Surface
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Auto Switch
Lead Wire or Prewired Connector
Number