Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VP544/744-X555/585, Dual Residual Pressure Release Valve with Soft Start-up Function, ISO13849-1

  • Safety Standards ISO13849-1 for Category 3 and 4
  • With soft start-up function
  • Valve position energised/de-energised can be detected
  • Redundancy
  • Selectable throttle (Ø 1, Ø 1.5, Ø 2), selectable safety limit switch
  • Modular connection to FRL unit.