Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Solid State

SMC offers a variety of auto switches for actuators and air grippers. Solid state switches are available in a general purpose type or with 2-colour indication, which allows the optimum operating position to be determined by the colour of the light. Solid state switches are also available in 2-colour indication with diagnostic output, water resistant 2-colour indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage