Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

EX500, SI Unit (64 Points)(SV1000/2000/3000/4000)

  • This product is being discontinued and will be replaced by EX500 (128 Points) series. Update details here.
  • SI unit for SV series manifold valve
  • GW unit compatible: DeviceNet, Profibus-DP, EtherNet/IP
  • Block supply voltage: 24VDC
  • Current consumption: 100mA or less (at rated voltage)
  • Weight: 115g

Configure your product

 
EX500